The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLG710D N/A 039923237019 N/A 2 in N/A LD30003 2 250PSI ALUM BRZ EPDM LEVER HDL N/A Lever-Lock Handle
NLG710E N/A 039923237026 N/A 2 1/2 in N/A LD30003 21/2 250PSI ALUM BRZ EPDM LEVER N/A Lever-Lock Handle
NLG710F N/A 039923237033 N/A 3 in N/A LD30003 3 250PSI ALUM BRZ EPDM LEVER HDL N/A Lever-Lock Handle
NLG710H N/A 039923237040 N/A 4 in N/A LD30003 4 250PSI ALUM BRZ EPDM LEVER HDL N/A Lever-Lock Handle
NLG710J N/A 039923237057 N/A 5 in N/A LD30003 5 250PSI ALUM BRZ EPDM LEVER HDL N/A Lever-Lock Handle
NLG710K N/A 039923237064 N/A 6 in N/A LD30003 6 250PSI ALUM BRZ EPDM LEVER HDL N/A Lever-Lock Handle
NLG710L N/A 039923237071 N/A 8 in N/A LD30003 8 250PSI ALUM BRZ EPDM LEVER HDL N/A Lever-Lock Handle
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1