The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLH943D N/A 039923287861 N/A 2 in N/A WD50223 2 WAFER BFV L/LK HNDL DI 285 N/A Lever-Lock Handle
NLH943E N/A 039923287878 N/A 2 1/2 in N/A WD50223 21/2 WAFER BFV L/LK HNDL DI 285 N/A Lever-Lock Handle
NLH943F N/A 039923287885 N/A 3 in N/A WD50223 3 WAFER BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLH943H N/A 039923288097 N/A 4 in N/A WD50223 4 WAFER BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLH943J N/A 039923288103 N/A 5 in N/A WD50223 5 WAFER BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLH943K N/A 039923288110 N/A 6 in N/A WD50223 6 WAFER BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLH943L N/A 039923288127 N/A 8 in N/A WD50223 8 WAFER BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1