The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Item Name

Valve Size

Description

Operation Type

NLK696K N/A 039923780898 N/A GD-4765 Butterfly Valve - Ductile Iron, Grooved, 300 PSI N/A 6 in165 mm N/A GD47655 165MM GRV BFV GEAR OP DUCT IRON N/A Gear Operator
NLK690K N/A 039923767370 N/A GD-4765 Butterfly Valve - Ductile Iron, Grooved, 300 PSI N/A 6 in N/A GD47655 6 GRV BFV GEAR OP DUCT IRON N/A Gear Operator
NLK690L N/A 039923767387 N/A GD-4765 Butterfly Valve - Ductile Iron, Grooved, 300 PSI N/A 8 in N/A GD47655 8 GRV BFV GEAR OP DUCT IRON N/A Gear Operator
NLK690M N/A 039923767394 N/A GD-4765 Butterfly Valve - Ductile Iron, Grooved, 300 PSI N/A 10 in N/A GD47655 10 GRV BFV GEAR OP DUCT IRON N/A Gear Operator
NLK690N N/A 039923767400 N/A GD-4765 Butterfly Valve - Ductile Iron, Grooved, 300 PSI N/A 12 in N/A GD47655 12 GRV BFV GEAR OP DUCT IRON N/A Gear Operator
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1