CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4718-T - Transitional Bushing Spigot IPS x Slip CTS - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS transitional bushing features a male spigot IPS x female socket CTS connection and provides a means for transitioning from an iron pipe size solvent weld connection to a copper tube size solvent weld connection while reducing the size of the line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
M178300 | UPC Code N/A 039923107299 | Connection Type N/A Spg x Slip | Size N/A 2 | Description N/A 4718T 2 SPGXSLIP TRANS CPVC CTS | Weight N/A 0.111 lb |
M178050 | UPC Code N/A 039923107275 | Connection Type N/A Spg x Slip | Size N/A 1 1/2 | Description N/A 4718T 1 1/2 SPGXSLIP TRANS CPVC CTS | Weight N/A 0.081 lb |
M177880 | UPC Code N/A 039923107251 | Connection Type N/A Spg x Slip | Size N/A 1 1/4 | Description N/A 4718T 1 1/4 SPGXSLIP TRANS BUSH CPVC CTS | Weight N/A 0.057 lb |
M177750 | UPC Code N/A 039923107718 | Connection Type N/A Spg x Slip | Size N/A 1 | Description N/A 4718T 1 SPIGXSLIP TRANS BUSH CPVC CTS | Weight N/A 0.030 lb |