1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Material Number

Valve Size

Description

Operation Type

UPC Code

NHACS0D N/A 2 in N/A F619SON 2 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697783
NHACS0E N/A 2 1/2 in N/A F619SON 21/2 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697790
NHACS0F N/A 3 in N/A F619SON 3 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697806
NHACS0H N/A 4 in N/A F619SON 4 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697813
NHACS0J N/A 5 in N/A F619SON 5 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697820
NHACS0K N/A 6 in N/A F619SON 6 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697837
NHACS0L N/A 8 in N/A F619SON 8 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697844
NHACS0M N/A 10 in N/A F619SON 10 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697851
NHACS0N N/A 12 in N/A F619SON 12 FLG GATE W/SQ NUT CI N/A Square Operating Nut N/A 039923697868
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1