The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Material Number

Valve Size

Description

Operation Type

UPC Code

NHAC00D N/A 2 in N/A F619 2 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697615
NHAC00E N/A 2 1/2 in N/A F619 21/2 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697622
NHAC00F N/A 3 in N/A F619 3 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697639
NHAC00H N/A 4 in N/A F619 4 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697646
NHAC00J N/A 5 in N/A F619 5 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697653
NHAC00K N/A 6 in N/A F619 6 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697660
NHAC00L N/A 8 in N/A F619 8 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697677
NHAC00M N/A 10 in N/A F619 10 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697684
NHAC00N N/A 12 in N/A F619 12 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697691
NHAC00T N/A 14 in N/A F619 14 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697707
NHAC00U N/A 16 in N/A F619 16 NRS FLG GATE CI N/A Standard Handwheel N/A 039923697714
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1