The tee features solder cups on the run, female NPT threads on the branch and mounting ears. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall or ceiling support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Description 

Type

Connection Type

Size

N/A 039923299963 N/A 712-5-LF 1/2 CXCXF DROP TEE CAST N/A Tee N/A C x C x F (NPT) N/A 1/2
N/A 039923299970 N/A 712-5-LF 3/4 CXCXF DROP TEE CAST N/A Tee N/A C x C x F (NPT) N/A 3/4
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1