The male adapter features a male solder end and male NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Description 

Type

Connection Type

Size

B034150 N/A 039923344021 N/A 7042R 3/4X1/2 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 3/4 x 1/2
B034100 N/A 039923344007 N/A 7042R 3/4X1 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 3/4 x 1
B034400 N/A 039923344069 N/A 7042R 1X3/4 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 1 x 3/4
B034700 N/A 039923344120 N/A 7042 11/2 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 1 1/2
B034550 N/A 039923344083 N/A 7042 11/4 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 1 1/4
B034850 N/A 039923344144 N/A 7042 2 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 2
B035000 N/A 039923344175 N/A 7042 21/2 FGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 2 1/2
B035100 N/A 039923344229 N/A 7042 3 FTGXM ADAPT CAST N/A Adapter N/A Ftg x M N/A 3
B035650 N/A 039923344403 N/A 7042HR 3/4 X 1/2 MA ADAP N/A Adapter N/A Ftg x Hose N/A 3/4
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1