The 90-degree elbow features a solder cup and female NPT thread. The fitting provides a means of changing the pipeline direction by 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Fitting Bend Angle

Type

Connection Type

Size

B06350L N/A 039923347114 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1/4
B06365L N/A 039923347060 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 3/8
BF6385L N/A 039923299802 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1/2
B06405L N/A 039923347275 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1/2 x 1/4
B06400L N/A 039923333100 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1/2 x 3/8
B06395L N/A 039923333117 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1/2 x 3/4
B06430L N/A 039923338051 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 3/4 x 1/2
B06425L N/A 039923338020 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 3/4 x 1
B06445L N/A 039923299796 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1
B06460L N/A 039923338136 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1 x 1/2
B06455L N/A 039923347169 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1 x 3/4
B06470L N/A 039923338273 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1 1/4
B06505L N/A 039923338150 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 1 1/2
B06535L N/A 039923347282 N/A 90 Deg (1/4 Bend) N/A Elbow N/A C x F (NPT) N/A 2
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1