The NIBCO® lug type butterfly valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water. The ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLR100E N/A 039923242914 N/A 2 1/2 in N/A PFD20003 21/2 PRESS BFV L/LK HNDL N/A Lever-Lock Handle
NLR100F N/A 039923242921 N/A 3 in N/A PFD20003 3 PRESS BFV L/LK HNDL N/A Lever-Lock Handle
NLR100H N/A 039923242938 N/A 4 in N/A PFD20003 4 PRESS BFV L/LK HNDL N/A Lever-Lock Handle
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1