The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

N/A 039923778000 N/A 20 in N/A LD10005 20 LUG/EPDM/ALUM BRZ W/GEAR OP N/A Gear Operator
N/A 039923778017 N/A 24 in N/A LD10005 24 LUG/EPDM/ALUM BRZ W/GEAR OP N/A Gear Operator
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1