The two-piece valve is recommended for many applications, including HVAC, hot and cold potable water, and process water. With the full port design and chrome-plated brass ball, the ball valve allows maximum flow and minimum pressure drop or turbulence with unobstructed bi-directional flow. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Description 

Type

Weight

Size

NF99846 N/A 039923242150 N/A PF-FP600 1/2 BV W/FEMALE PRESS ENDS N/A Ball Valve N/A 0.598 lb N/A 1/2
NF99848 N/A 039923242167 N/A PF-FP600 3/4 BV W/FEMALE PRESS ENDS N/A Ball Valve N/A 1.157 lb N/A 3/4
NF9984A N/A 039923242174 N/A PF-FP600 1 BV W/FEMALE PRESS ENDS N/A Ball Valve N/A 1.610 lb N/A 1
NF9984B N/A 039923242181 N/A PF-FP600 11/4 BV W/FEMALE PRESS ENDS N/A Ball Valve N/A 2.630 lb N/A 1 1/4
NF9984C N/A 039923242198 N/A PF-FP600 11/2 BV W/FEMALE PRESS ENDS N/A Ball Valve N/A 3.833 lb N/A 1 1/2
NF9984D N/A 039923242204 N/A PF-FP600 2 BV W/FEMALE PRESS ENDS N/A Ball Valve N/A 5.762 lb N/A 2
NF998V6 N/A 039923254283 N/A PF-FP600 1/2 BV W/PRESS ENDS NR/P65 N/A Ball Valve N/A 0.598 lb N/A 1/2
NF998V8 N/A 039923254290 N/A PF-FP600 3/4 BV W/ PRESS ENDS NR/P65 N/A Ball Valve N/A 1.157 lb N/A 3/4
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1