The ABS DWV trap adapter features a spigot x slip joint with brass nut connection and provides a means for adapting a solvent weld connection to a slip join connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Type

Size

Description 

Connection Type

N/A 039923209207 N/A Adapter N/A 1 1/2 N/A 580127B 1 1/2 SPGXSJ TRAP ADAPTER ABS N/A Spg x SJ with Brass Nut
N/A 039923209221 N/A Adapter N/A 1 1/2 x 1 1/4 N/A 580127B 1 1/2X1 1/4 SPGXSJ TRAP ADPT ABS N/A Spg x SJ with Brass Nut
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1