The copper strap features 25-foot length roll and mounting holes. This strap is used to secure copper pipe in place. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923324023

All Type of Item

N/A Hanger / Support

Description 

N/A 623 TUBE HANGER STRAP 3/4X25 FT ROLL

Length of Product

N/A 25 ft.

Type

N/A Strap/Hanger

Weight

N/A 1.93 lb

Size

N/A 25

Material

N/A Copper