Unit of Measure

UPC Code

N/A 039923225597

Type

N/A Trap

Size

N/A 2

Description 

N/A 4885WB 2 HXH P TRAP PVC

Connection Type

N/A Hub x Hub

*eClass Classification

N/A PVC DWV Traps

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A PVC

Color

N/A White

Weight

N/A 0.949 lb