The NIBCO® bronze Y-strainer protects equipment by filtering solids from flowing liquids in the piping system with the use of a wire mesh straining screen. The strainer is a "Y" type with a branch angled off the flow path. It features a solid cap for screen maintenance. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923292322

Material Type

N/A ZERT

X-Distribution Chain Material Status

N/A Z2, MTO Made to order

All Type of Item

N/A Strainer

Description 

N/A PF221B 1 20 MESH STNR FEM PRS SOLID CAP

Turns/Operation

N/A Non-Manual

*Brand Name

N/A NIBCO® Press System®

Type of Strainer Basket

N/A Wire Mesh Screen

Type of Strainer Cap

N/A Solid Cap

Type

N/A Strainer

Connection Type

N/A Female Press x Female Press

Weight

N/A 1.88 lb

Size

N/A 1

Material

N/A Bronze