Class 125 Bronze Strainer with Female Press Ends, Perforated Screen, and Tapped Cap with Plug
Unit of Measure

UPC Code

N/A 039923292384

Material Type

N/A ZERT

X-Distribution Chain Material Status

N/A Z2, MTO Made to order

All Type of Item

N/A Strainer

Description 

N/A PF222A 3/4 PERF SS STNR FEM PRESS PLUG

Turns/Operation

N/A Non-Manual

*Brand Name

N/A NIBCO® Press System®

Type of Strainer Basket

N/A Perforated Screen

Type of Strainer Cap

N/A Tapped Cap with Plug

Type

N/A Strainer

Connection Type

N/A Female Press x Female Press

Weight

N/A 1.210 lb

Size

N/A 3/4

Material

N/A Bronze