The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923767226

Type

N/A Butterfly Valve

Connection Type

N/A Grooved

Seat Material

N/A Polymid

Valve Size

N/A 2

Material

N/A DI Ductile Iron

Disc Material

N/A EPDM Coated Ductile Iron

Valve Operator

N/A Lever-Lock Handle

Description

N/A GD47653 2 GRV BFV L/LK HNDL DUCT IRON

eClass Classification

N/A Ductile Iron Butterfly Valves

All Type of Item

N/A Valve

Turns/Operation

N/A Quarter-Turn

Weight

N/A 6.741 lb