The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923255358

Connection Type

N/A L - Lug

Valve Size

N/A 18

Valve Operator

N/A Gear Operator

Description

N/A LD20005 18 200PSI/EPDM/ALUM BRZ W/GO

Turns/Operation

N/A Quarter-Turn

Weight

N/A 342 lb