The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923777980

Type

N/A Butterfly Valve

Connection Type

N/A Lug

Valve Size

N/A 16

Material

N/A DI Ductile Iron

Valve Operator

N/A Gear Operator

Description

N/A LD10005 16 LUG/EPDM/ALUM BRZ W/GEAR OP

Turns/Operation

N/A Quarter-Turn

Weight

N/A 281 lb