The drop adapter features a solder cup, female NPT thread, and mounting ears. These fittings provide a means for adapting a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923338259

All Type of Item

N/A Fitting

Description 

N/A 703-5B-LF 1/2 CXF DROP ADAPT CAST

Type

N/A Adapter

Connection Type

N/A C x F (NPT)

Weight

N/A 0.152 lb

Size

N/A 1/2

Material

N/A Lead-Free Bronze