The NIBCO® Ring Check® valve has solder end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923310217

Type

N/A Check Valve

Valve Size

N/A 1 1/2

Connection Type

N/A Socket

Material

N/A Lead Free Silicon Bronze

Cv Coefficient

N/A 72

Description

N/A S480Y-LF 11/2 SOLDER RING CK VALVE BRZ

eClass Classification

N/A Inline Lead-Free* Bronze Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 1.750 lb