The full-port ball valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The valve is equipped with reinforced PTFE seat rings and chrome-plated brass ball. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923233783

Material Type

N/A ZERT

All Type of Item

N/A Valve

Valve Ball/Stem Material

N/A BRZ - Bronze

Valve Ball Body Type

N/A Two-Piece

Description

N/A PS58570HC 1/2 W/3/4 HOSE CAP 2" PRESS ST

Turns/Operation

N/A Quarter-Turn

Valve Ball Port Style

N/A Full Port

Valve Trim Package

N/A Bronze Trim

*Brand Name

N/A NIBCO® Press System®

Type

N/A Ball Valve

Connection Type

N/A Male Press Stub ends

Stem Material

N/A BRZ - Bronze

Weight

N/A 0.870 lb

Ball Material

N/A BRZ - Bronze

Size

N/A 1/2

Material

N/A Bronze